Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-C(D)A2-Z, Air Cylinder Standard Type, Double Acting Single Rod

  • Compatible with battery manufacturing
  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 1800
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number