Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-C(D)85, Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • ISO 6432 Round Body Cylinder
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 1000 mm.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Cushion
Mounting Bracket
Auto Switch Mounting Type
Auto Switch
Lead Wire or Prewired Connector
Number