Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-AMH150C-550C/AMH650-850, Micro Mist Separator with Prefilter, New Style

  • Compatible with battery manufacturing
  • Micro Mist Separator with Pre-filter
  • Nominal filtration rating 0.3 + 0.01 µm
  • Rated flow from 200 to 12000 l/min (ANR)
  • Connection size 1/8 to 2
  • Filter element service indicator option.

Configure your product

 
Body Size
Thread
Port Size
Accessory
Drain Guide
IN-OUT Direction
Element Service Indicator