Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-AF20-D to AF60-D, Air Filter

  • Compatible with battery manufacturing
  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 5 µm
  • Maximum flow rate up to 15000 l/min (ANR, 0.7MPa).

Configure your product

 
Body Size
Thread
Port Size
Mounting
Flow Direction
Pressure Unit