Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

10/11-C(D)QS, Compact Cylinder, Double Acting, Single Rod, Clean Series

  • Standard double acting single rod
  • Bore sizes: 12, 16, 20, 25 (mm)
  • Strokes from 5mm through 50mm depending upon bore size
  • Mounts: through hole/both ends tapped
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Clean Series
Magnet
Bore Size
Stroke
Option
Auto Switch
Lead Wire or Prewired Connector
Number