Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

10/11-C(D)Q2, Compact Cylinder, Double Acting, Single Rod, Clean Series

  • Double acting, single rod, clean series.
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100.
  • Standard stroke range (mm): 5 to 100.
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore).
  • Can mount small auto switches on 4 surfaces.

Configure your product

 
Clean Series
Magnet
Bore Size
Thread Type
Stroke
Option
Suffix
Auto Switch
Lead Wire or Prewired Connector
Number