Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

10/11/21/22-C(D)G1, Air Cylinder, Double Acting Single Rod, Clean Room

  • Standard double acting single rod
  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100(mm)
  • Strokes from 20mm through 300mm depending upon bore size
  • Mounts: basic, foot, front flange
  • Clean series

Configure your product

 
Clean Series
Magnet
Mounting
Cushion
Bore Size
Stroke
  []
Port Thread
Auto Switch
Lead Wire or Prewired Connector
Number