Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Condensation Checker – PSH

Check your humidity, avoid moisture

  • Protect your equipment from moisture improving OEE – Monitoring of relative humidity and temperature
  • Optimise your installation space – Sensor and display in a single unit
  • Enjoy IO-Link advantages – Your one supplier for your automation needs
  • Rely on user-friendly monitoring of your installation – 2-screen display for showing various values.

And much more

  • Applicable fluid: air, non-corrosive gas
  • Relative humidity setting range: 0 to 100 %
  • Relative humidity display accuracy: ±5 % RH ±1 digit
  • Temperature setting range: -5 to 55 °C
  • Temperature display accuracy: ±3 °C ±1 digit
  • 3-colour/ 2-screen display
  • Port Size: R1/8
  • IP65.

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje 1 do 2 od 2 stavki
Prikaz 10 | 20 | 50 | 100
Details

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

PSH--01
Output Specification
Unit Specification
Piping Specification
Option 1
Option 2