Номинальный диапазон расхода
06 (от 60 до 6000 л/мин)
Тип резьбы
F [G (соответствует ISO 1179-1)]
Присоединительный размер
14 (1 1/2)
Тип выхода
FS (Вых.: PNP; Тип: аналоговый выход (по току)<->внешний вход)
Кабель
Кабель с разъемом M12, 3 м
Единицы измерения
Возможность выбора единиц измерения
Поверочный сертификат
Нет, сертификат на английском и японском языках
Максимальная температура среды
50 ºC
Минимальная температура среды
0 ºC
Электропитание
24 VDC ±10 %
Сертификация
CE marking (EMC Directive, RoHS Directive)
Response time
Select from 1 s, 2 s, or 5 s
Internal voltage drop
PNP output type: 2 V or less (at load current of 80 mA)
Current consumption
150 mA or less
Operating humidity range
Operating/Stored: 35 to 85 % RH (No condensation)
Repeatability
Switch output/Display: ±1.0 % F.S Analogue output: ±1.0 % F.S
Applicable fluid
Air, Nitrogen
Rated pressure range
0.1 to 1.5 MPa
Maximum load current
80 mA
Fluid contact material
Aluminum alloy, PPS, HNBR [Sensor: Pt, Au, Fe, Lead glass (exempted from the RoHS application), Al2O3]
Operating temperature range
Operating: 0 to 50 °C, Stored: -10 to 60 °C (No freezing or condensation)
Smallest settable increment
5 l/min
Max. applied voltage
28 VDC
Hysteresis mode
Variable from 0
Display
LCD, 2-screen display (Main screen/Sub screen) Main screen: Red/Green, Sub screen: Orange Main screen: 5 digits, 7 segment, Sub screen: 6 digits, 7 segment
Display accuracy
±3.0 % F.S.
Indicator light
OUT indicator: Red LED is ON when output is ON
Withstand voltage
1000 VAC for 1 minute between terminals and housing
Insulation resistance
50 MΩ (500 VDC measured via megohmmeter) between terminals and housing
Maximum fluid temperature
50 °C
Minimum fluid temperature
0 °C
Flow detection method
Thermal type
Set point range Instantaneous flow
60 to 6300 l/min
Set point range Accumulated flow
0 to 999,999,999,990 L
Accumulated volume per pulse
Select from 100 L/pulse or 1000 L/pulse
Accumulated value hold function
Interval of 2 or 5 minutes can be selected
Pressure characteristics
±2.5 % F.S. (0.1 to 1.0 MPa, 0.5 MPa standard)
Electrical protection
Polarity protection
Analogue output accuracy
±3.0 % F.S.
Accuracy temperature characteristics
±5.0 % F.S. (Ambient temperature of 0 to 50 °C, 25 °C standard)
Output mode
Select from Instantaneous output (Hysteresis mode or Window comparator mode), Accumulated output, or Accumulated pulse output
Switch operation
Select from Normal or Reversed output
Switch output protection
Over current protection
Analogue output type
Current output: 4 to 20 mA
Impedance
Output impedance: Approx. 1 kΩ
External input type
No-voltage input: 0.4 V or less
External input mode
Select from Accumulated value external reset or Peak/Bottom value reset
External input time
30 ms or longer
Display range Accumulated flow
0 to 999,999,999,00 L
Minimum display unit
5 l/min
Minimum display unit Accumulated flow
100 L
Length of lead wire with connector
3 m