Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Miniature Guide Rod Cylinder – MGJ

The smallest guided solution

  • Use it in the smaller spaces – As low as 14.5 mm heigh and 29 mm width (Ø 6)
  • Achieve high performance and rigidity – ± 0.1° of non-rotating accuracy
  • Ease piping labour – Wiring and piping is done from one side.

e muito mais

  • Bore sizes (mm): 6, 10
  • Stroke up to 20 mm
  • Mounting from 2 directions
  • Two auto switches can be mounted even for 5 mm strokes.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection