Symbol zamówieniowy

Moje konto

×

Katalog produktów

With Compact Indicator, Universal – AS*3*1FSG-A

The compact open window to easy flow control

  • Control the flow even in small spaces – Integrated compact indicator with fraction scale
  • Make assembly and maintenance easy – Large 4-marked push-lock type handle that facilitates the adjustment and locking
  • Get versatility and flexibility in design – Wide product range.

I wiele więcej

  • Stainless Steel 303
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 3.2 to Ø 12 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Wybór produktu

Wybierz potrzebną odmianę produktu.

Zresetuj filtry, aby zmodyfikować swój wybór