Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MGQ

Put it to the test

  • Get distinguishing features – Anti-lateral load and high non-rotating accuracy
  • Take advantage of the grooves – Auto switches, lead wires and terminals can be fixed in the cylinder body
  • Use it for your heavy load applications – Suitable as stoppers or lifters on the conveyor line.

I još puno više

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Standard strokes up to 200 mm
  • Rubber cushion
  • Auto switch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Bore Size
Thread Type
Stroke
  []
Davači signala
Lead Wire or Prewired Connector
Number