Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEM

Solution for narrow spaces and heavy workloads

  • Make the most of the space – Suitable for use in narrow and small spaces
  • Perfect motion – Available in different mechanics according to requirements
  • Easy to control. Suit your needs – 14 positions with no need to program. Compatible with auto switches
  • Obtain the best precision and power – ±0.08 positioning repeatability. Up to 20 kg workload.

I još puno više

  • Body size: 25 and 32 mm
  • Stroke: 50 to 2000 mm
  • Acceleration: up to 20000 mm/s²
  • Speed: up to 1000 mm/s
  • Step motor type
  • Encoder: incremental
  • Compatible controllers: LECP1, LECP2 and JXC#1
  • Can be connected to various types of guides.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Size
Motor Mounting Position
Stroke
Motor Option
Stroke Adjustment Unit
Actuator Cable Type
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector