Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LECSA/LECS-T/LECYM/LECYU

Complete in its capacities, simple in its adjustment

  • Increase the magnitude of your machine – Up to 750 W capacity for high transfer load and velocity
  • Make the safety & resistance of your machine better – STO function. Fibre optic communication
  • Smoothly control position, speed & force – Absolute or incremental encoder. Pulse input, positioning, or direct input type.

I još puno više

    LECS# series:
  • Network card type available for some protocols
  • Ability to improve transfer load and speed
  • Communication protocols: PROFINET, EtherCAT®, EtherNet/IP™, CC-Link, SSCNET III
  • Compatible actuators: LEY(G), LEF, LEJ
  • Power supply voltage [V]: 100-120 and 200-230.

 

    LECY# series:
  • Communication protocols: MECHATROLINK II/III
  • Compatible actuators: LEY(G), LEF, LEJ
  • Power supply voltage [V]: 200-230.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Driver
Power Supply Voltage
Motor