Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Round Air Cylinder - CM2-Z1

The all rounder

  • Fit CM2 to your application requirements – big range of variations
  • Reduce the total length – when using female rod end and/or with boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

I još puno više

  • Bore sizes (mm): 20, 25, 32, 40
  • Strokes up to 1000 mm
  • Double-acting, single rod
  • Rubber cushion or air cushion
  • Auto switch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir