Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Compact cylinder CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

I još puno više

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Battery manufacturing compatible version available
  • Can mount small auto switches on 4 surfaces.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Bore Size
Port Thread Type
Stroke
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number