Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CM2

The all-rounder

  • Fit it to your application requirements – Wide range of variations
  • Get shorter overall length – When using female rod end and/or boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

I još puno više

  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes up to 300 mm
  • Rubber cushion or air cushion
  • Auto switch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Type
Mounting Style
Bore
Stroke
  []
Cushion
Rod End Thread
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number