Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CJ2-Z

The essential basic

  • Mount it as you wish – 7 mounting types, 4 rod end brackets
  • Achieve precise movement – Reduced rod end deflection by mounting a wear ring to the piston as standard
  • Reduce your assembly and maintenance costs – Fine auto switch position adjustment just by loosening one screw.

I još puno više

  • Bore sizes (mm): 6, 10 and 16
  • Strokes up to 400 mm
  • Many head covers and mounting brackets available as standard
  • Rubber bumper and air cushion
  • Battery manufacturing compatible version available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Series
Mounting
Bore Size
Stroke
  []
Head Cover Port Location
Davači signala
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type