Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Séries LEFSW Description produit Catalogue de caractéristiques Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Catalogue produit
Modèle sans moteur Séries LET-X11 Description produit Catalogue de caractéristiques Modèle sans moteur Table grande capacité (série LET-X11) a été ajouté [Nouveau]Votre moteur et votre contrôleur peuvent être utilisés ensembleFabricants de moteurs compatibles: 18 fabricants. Catalogue produit
Régulateur de débit d'air Séries IN502-44/45/46 Description produit Catalogue de caractéristiques Régulateur de débit d'air Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Catalogue produit
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Séries HRZF Description produit Catalogue de caractéristiques Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Catalogue produit
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Séries ASG Description produit Catalogue de caractéristiques Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Catalogue produit
Vanne de soufflage par impulsions Séries AXTS040-X202 Description produit Catalogue de caractéristiques Vanne de soufflage par impulsions The peak pressure of repeatedly colliding air permits efficient blowingCO2 emissions (Air consumption) : 50% reductionControl for pulse generation is not required.Pulse blow can be used by simply supplying air.Built-in pilot valve construction allows for stable blowing. Catalogue produit
Table linéaire compacte Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Séries MXH2 Description produit Catalogue de caractéristiques Table linéaire compacte Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Catalogue produit
Doigt souple Séries MH-X7654 Description produit Catalogue de caractéristiques Doigt souple Les doigts en feuille de caoutchouc permettent de saisir des pièces aux formes variables et imprédictiblesLa conception de doigts spécifiques à la forme de la pièce à manipuler n'est pas nécessairePermet de saisir des pièces dans des espaces étroitsL'accessoire de montage du doigt souple doit être produit par le clientMatériau- Silicone (bleu)Ce produit est fabriqué à partir de matériaux conformes FDA(U.S. Food and Drug Administration) ainsi qu'aux normes de la loi japonaise sur l'hygiène alimentaire- EPDM (noir). Catalogue produit
Vérin compact / Modèle grande puissance Séries CQE Description produit Catalogue de caractéristiques Vérin compact / Modèle grande puissance Effort théorique : 1,5 fois celui d'un vérin standardDimensions extérieures identiques à celles de la série CQ2Un effort théorique équivalent à celui de la taille supérieure suivante est rendu possible grâce à la forme polygonale du pistonContribue à réduire la pression de la ligne d'airPression d'alimentation diminuée de 0,17 MPaLe même effort théorique est disponible même lorsque la pression d'alimentation du vérin est réduite. Catalogue produit
Contrôleur d'axes électriques en îlot Séries JXD1-M Description produit Catalogue de caractéristiques Contrôleur d'axes électriques en îlot Jusqu'à 16 axes peuvent être connectésMax. 8 unités pilotes peuvent être connectéesConception sans ventilateur (pas de ventilateur de refroidissement)Pas de ventilateur de refroidissement = pas besoin de se préoccuper du remplacement du ventilateurPlage de température de fonctionnement : 0 à 55°CProtocole de communicationCC-LinkEtherNet/IP™Les câbles, etc. peuvent être connectés par l'avant. Catalogue produit