Référence produit

Mon compte

×

Bienvenue chez SMC France !
Besoin d’informations sur le Compte Client en ligne SMC ?
Consultez notre page dédiée

Prochainement...

Affichage 1 à 19 de 19 entrées
Afficher 10 | 20 | 50 | 100

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

Séries LEFSW

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

  • A dust-tight and water-jet-resistant (IP65 equivalent) slider type product
    Newly developed special wear-resistant seal band
    A special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.
  • With internal battery-less absolute encoder
    Restart from the last stop position is possible after recovery of the power supply.
    Reduced maintenance (No need to manage or replace batteries)
  • Work load:Max. 65 kg (Size 40, Lead B)
  • Stroke:Max. 1200 mm (Size 40).

Régulateur de débit d'air

Séries IN502-44/45/46

Régulateur de débit d'air

  • Automatic flow rate adjustment is possible
  • Dry air, N2
  • Control accuracy: ±5 % F.S
  • Responsiveness: 0.5 s or less
  • Space saving/Reduced piping, wiring, and installation labor
  • Various types of grease can be selected
    Grease compatible with low dew points, White vaseline, Grease for food
  • IO-Link compatible.

Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller

Séries HRZF

Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller

  • Low GWP refrigerant chiller
    GWP: 148∗ ∗ Based on the IPCC AR4
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (Not available for air transport)
  • More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type

Séries ASG

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type

  • Improved corrosion/heat resistance with the all stainless steel exterior
    Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
  • Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
    ∗ Stainless steel 304 is used as the material for parts other than body A.
  • Max. operating temperature: 150 °C
  • NSF H1 grease.

Vanne de soufflage par impulsions

Séries AXTS040-X202

Vanne de soufflage par impulsions

  • The peak pressure of repeatedly colliding air permits efficient blowing
  • CO2 emissions (Air consumption) : 50% reduction
  • Control for pulse generation is not required.
    Pulse blow can be used by simply supplying air.
  • Built-in pilot valve construction allows for stable blowing.

Table linéaire compacte Ø 6, Ø 10, Ø 16, Ø 20, Ø 25

Séries MXH2

Table linéaire compacte Ø 6, Ø 10, Ø 16, Ø 20, Ø 25

  • Size Ø 25 have been added. [New]
  • Same width as size Ø 20
    Allowable moment: Max. 1.4 times greater than that of size Ø 20
  • Improved linear guide rigidity reduces the amount of table displacement by 48%
    Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
    Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
    Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
  • Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]
  • Weight: Max. 6% reduction (194 g→182 g)
  • Dimensions for mounting and length are equivalent to the existing MXH series.

Doigt souple

Séries MH-X7654

Doigt souple

  • Les doigts en feuille de caoutchouc permettent de saisir des pièces aux formes variables et imprédictibles
  • La conception de doigts spécifiques à la forme de la pièce à manipuler n'est pas nécessaire
  • Permet de saisir des pièces dans des espaces étroits
    L'accessoire de montage du doigt souple doit être produit par le client
  • Matériau
    - Silicone (bleu)
    Ce produit est fabriqué à partir de matériaux conformes FDA
    (U.S. Food and Drug Administration) ainsi qu'aux normes de la loi japonaise sur l'hygiène alimentaire
    - EPDM (noir).

Vérin compact / Modèle grande puissance

Séries CQE

Vérin compact / Modèle grande puissance

  • Effort théorique : 1,5 fois celui d'un vérin standard
  • Dimensions extérieures identiques à celles de la série CQ2
  • Un effort théorique équivalent à celui de la taille supérieure suivante est rendu possible grâce à la forme polygonale du piston
  • Contribue à réduire la pression de la ligne d'air
    Pression d'alimentation diminuée de 0,17 MPa
    Le même effort théorique est disponible même lorsque la pression d'alimentation du vérin est réduite.

Contrôleur d'axes électriques en îlot

Séries JXD1-M

Contrôleur d'axes électriques en îlot

  • Jusqu'à 16 axes peuvent être connectés
    Max. 8 unités pilotes peuvent être connectées
  • Conception sans ventilateur (pas de ventilateur de refroidissement)
    Pas de ventilateur de refroidissement = pas besoin de se préoccuper du remplacement du ventilateur
  • Plage de température de fonctionnement : 0 à 55°C
  • Protocole de communication
    CC-Link
    EtherNet/IP™
  • Les câbles, etc. peuvent être connectés par l'avant.

[Compatible avec le contrôleur d'axes électriques en îlot] Actionneurs électriques guidés/à tige

Séries LE2FS_H/LE2Y_H

[Compatible avec le contrôleur d'axes électriques en îlot] Actionneurs électriques guidés/à tige

  • Compatible avec le contrôleur d'axes électriques en îlot
    Jusqu'à 16 axes peuvent être connectés
  • Réduction des émissions annuelles de CO2 jusqu'à 38 % grâce à l'optimisation de la commande du moteur (comparaison SMC)
    8,7 kg-CO2e/an (14,1)
    *Les valeurs numériques varient en fonction des conditions de fonctionnement
  • Codeur absolu sans batterie
    Redémarrage possible à partir de la dernière position d'arrêt.

Adaptateur multi-préhenseurs

Séries RMMA

Adaptateur multi-préhenseurs

  • Permet la manipulation de plusieurs pièces par un seul robot
  • Permet le transfert simultané de plusieurs pièces
  • Possibilité de monter jusqu'à 3 préhenseurs
  • Réduit le temps de changement d'outil
  • Normes relatives aux bras robot : Équivalent à ISO9409-1-50-4-M6
  • 3 angles de montage des préhenseurs.

Séparateur d'eau modulaire

Séries AFG-D

Séparateur d'eau modulaire

  • La conception sans élément filtrant permet d'obtenir un débit important et une construction sans entretien
  • Les gouttelettes d'eau sont éliminées par la force centrifuge (taux d'élimination des gouttelettes d'eau : 99%)
    L'air contenant des gouttelettes d'eau est mis en rotation pour les séparer par la force centrifuge
  • Conception modulaire avec un style de corps uniforme.

Vérin à durée de vie renforcée

Séries C85/C75-XB24

Vérin à durée de vie renforcée

  • La nouvelle technologie offre une durabilité au moins 4 fois supérieure
  • Les intervalles de maintenance seront prolongés
  • Les spécifications et les dimensions sont identiques à celles des modèles existants, les séries de vérins ISO C85 et de vérins pneumatiques C75.

e-Actuator, facile à utiliser, avec contrôleur intégré

Séries EQFS_H/EQY_H

e-Actuator, facile à utiliser, avec contrôleur intégré

  • Ajout de la taille 16 [Nouveauté]
  • Facile à configuer, comme un équipement pneumatique!
    Deux positions d'arrêt, sans programmationn
    Trois positions d'arrêt, sans programmation
    Le temps de cycle peut être réglé dans tous les modes de fonctionnement
  • Taille réduite dû au contrôleur intégré, gain de câblage et de main d'oeuvre
    - Sans programmation
    - Temps de réglage réduit
  • Émissions de CO2 annuelle réduite jusqu'à 60 % grâce à l'optimisation de la commande moteur 14.1 → 5.8 [kg-CO2e/an]
    *Les valeurs numériques varient en fonction des conditions de fonctionnement.

Tube polyuréthane à couche externe fluoropolymère

Séries TUE

Tube polyuréthane à couche externe fluoropolymère

  • Tube à 2 couches avec une excellente résistance à l'environnement et une grande flexibilité
    Couche externe : Fluoropolymère, couche interne : Polyuréthane
  • Diamètre intérieur du tube : Section augmentée de 44% (par rapport au TU0805)
  • Grandes variations de couleurs
    Disponible en noir, blanc, bleu et couleurs translucides.

Régulateur électropneumatique proportionnel basse pression, haute précision, pression d'alimentation max. 5.0 MPa

Séries ITVX2030-X10

Régulateur électropneumatique proportionnel basse pression, haute précision, pression d'alimentation max. 5.0 MPa

  • Précision améliorée à une pression de 0,1 MPa ou moins
    Répétabilité : ±0,5% E.M. ou moins
    Stabilité de pression : 0,5% E.M. ou moins
  • Pression d'alimentation max. : 5,0 MPa
  • Plage de pression de réglage : 0,01 à 3,0 MPa
  • Débit nominal max. : 3000 l/min (ANR)
  • Fluide : Air, N2, O2, Ar
  • Pièces en contact avec le fluide lubrifiées par graisse fluorée.

Unité de vide. Système de génération de vide / Système de distribution de vide

Séries ZK2A

Unité de vide. Système de génération de vide / Système de distribution de vide

  • Alimentation en air: Une version N.O. a été ajoutée [Nouveau]
    Peut maintenir le vide∗ même en cas de coupure électrique ou d'extinction de l'appareil
    Prévient la chute intempestive des pièces∗
    ∗ En supposant que la pression d'alimentation soit maintenue
  • Une version avec un vacuostat compatible IO-Link a été ajouté [Nouveau]
    Une version avec un vacuostat compatible IO-Link a été ajouté [Nouveau]
    La lecture des informations sur l'appareil et le réglage des paramètres par lots sont possibles
  • Compatible avec le système de générateur de vide ou le système de pompe à vide
  • Générateur de vide à économie d'énergie
    L'alimentation en air est coupée lorsque le vide est atteint
    Consommation d'air : 93 % de réduction (Dans les conditions de mesure de SMC)
  • Un générateur de vide plus efficace: Augmentation de 50 % du débit d'aspiration
    Un générateur de vide plus efficace: Augmentation de 50 % du débit d'aspiration
  • Efficacité en matière d'économie d'énergie: 93 % de réduction
  • Amélioration du niveau sonore et du débit d'aspiration grâce à l'adoption d'un silencieux à réduction de bruit élevée.