Step Motor Controller, 4 Axis - JXC73/83

Quadruple your control

  • Simplify the programming – Set up to 4 axes at once, in just one connection
  • Make your installation easy – Reduce the amount of equipment and wiring
  • Create a comprehensive solution – Control single or multiple axes. Parallel I/O and EtherNet/IP™ types.

Flere egenskaber og funktioner

  • Absolute/relative position coordinates instructions
  • Positioning/pushing operation
  • Step data input: maximum 2048 points
  • Parallel 16 inputs, parallel 32 outputs
  • Compatible actuators: LEY(G), LEFS/LEFB, LES(H), LER, LEPY/LEPS and LEH series.