Standard Cylinder ISO 6432 - C85

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

Flere egenskaber og funktioner

  • Conforms to ISO 6432 and CETOP RP52P
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 300 mm
  • Auto switch capable.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Avanceret søgning

Trin 2: Konfiguration

C85K-
Magnet
Mounting
Bore Size
Stroke
 
Switch Mounting
Auto Switch
Lead Wire or Prewired Connector
Number

Udskiftning af ​​stempelstangsende