Mining industry
An industry as important as the Mining industry could benefit greatly from pneumatics and automation.
The extraction and processing involves very harsh and extreme working conditions; if one industry demands strong, reliable and quality products it is yours.
Many times, because staff health and safety are at stake. To achieve the peace of mind you need, we are here to offer you:
With 5 technical centres worldwide (2 of them in Europe) and 1,600 sales engineers we can guarantee the creation of customised solutions thanks to being able to adapt our 12,000 basic models to your specific requirements.
Positioners
SMC have an extensive range of both standard and specialist actuators which are particularly suitable for mineral extraction, mineral processing and aggregate industry applications.
CS1 Series Available from 125 to 300 mm bore sizes
CS2 Series Available from 125 to 320 mm bore sizes
C96 Series Available from 32 to 125 mm bore sizes
CP96 Series Available from 32 to 125 mm bore sizes
XT316 Series
Ask our experts
For optimum cylinder performance and cost-effective operation, we have developed a range of high-quality smart/pneumatic positioners.
Extremely robust and perfect for use in harsh environments, these positioners can be used in combination with other SMC components as complete assemblies to effectively maintain and monitor the position of our pneumatic cylinders.
IP8000 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP8100 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP8001 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP8101 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP5000 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP5100 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP200 Series For mounting on pneumatic cylinders