Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN, FR, IT, ES, DE
File type: ZIP
File size: 0,387 MB
Last update: 2025-01-24

If you need SMC SISTEMA files in the previous version 1, please contact SMC directly. Online request form.

Showing 1 to 20 of 80 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
AKB Bushing Type Check Valve
AKH Check Valve with One-Touch Fitting
AKP Pilot Check Valve Compact Type
AQ#40F Quick Exhaust Valve with one touch fitting
AR-A Regulator
AR-B Regulator
AR-D Regulator
AS-X785 Pilot Check Valve: Metal Body Type
ASN2 Metering Valve with Silencer
ASP Speed Controller with Pilot Check Valve
ASP (New) Speed Controllers with Pilot Check Valve
ASP-X352 Speed Control Valve with Manual Override Pilot Check Valve
AV-A(-X2006) Soft Start-up Valve
C(P)96N-X3075 Cylinder with Brake/Lock
EVSA7-6/8/10 5 port Air Operated Valve
EX245-FPS# Fieldbus system for input/output with PROFIsafe
EX245/VP/VG Residual Pressure Relief Valve Operation with EX245-FPSx PROFIsafe SI unit
EX260-FPS1 Compact fieldbus system for output with PROFIsafe
IR1000/2000/3000-A Precision Regulator
IR1200/2200/3200-A Regulator

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.