Not registered. Please contact sales@smc.ua.
Product catalogue
At SMC we have 'rolled' out an upgrade of our MGP Series guide cylinder, which is now smaller and boasts new features. The new MGP-Z is testament to our commitment to invest in ongoing research and development to refine and improve the performance and functionality of SMC products. The MGP-Z is up to 17% lighter and offers space savings thanks to shorter guide rods, without impacting on the variety of functions, robustness and quality performance of the original series. Another recent key development feature is that round auto switches can now be fitted directly onto the MGP-Z cylinder, removing the need for mounting brackets and reducing labour costs. The common issue of incorrectly positioned auto switches is also mitigated when using SMC's two colour indication solid state auto switch, D-M9*W. The MGP-Z has many standard feature options including three types of bearings, four mount designs, piping from two directions and offers cooper and fluorine free versions. Suitable for many industries including General Automation and Car, it has several applications including smooth pusher and lifter, lateral load by acting as a stopper where shock is applied, or minimising plate displacement.
The MGP is designed for high side load applications found in material handling, lifting and stopping. The cylinder utilizes an ultra-compact design by incorporating the cylinder body as part of the guide body. As the stroke length increases, so does the bearing length, thus enhancing the cylinder's load bearing capacity. Conventional designed guided cylinders have a set bearing length resulting in dramatic decreases in side load capacity as stroke lengths increase. The MGP is the latest generation of guided cylinders and offers higher load capability, longer strokes, 2 port locations, switch mounting grooves on two sides, and a more versatile T-slot mounting than the MGQ series. Order made options for this series include adjustable air cushions, heavy duty guide rods, copper free, high temperature, and low speed.
The MGC guide cylinder is ideal for material handling applications involving stopping, lifting, and pushing. It combines the functions of a conventional linear cylinder, and a non-rotation device. Features include standard air cushions, grease nipple, and switch capability. Other features include, slide or ball bushing bearings, compact design, adjustable air cushion, and lightweight guided actuator.
The series MGG guided cylinder is ideally suited for material handling applications involving stopping, lifting, and pushing. It combines the functions of a conventional cylinder, linear motion guide, and non-rotation device. Features include built-in shock absorbers, finite stroke adjustment, bumpers, and switch capability. Other features include: Slide or ball bushing bearings available, built-in shock absorbers and stroke adjustments, high degree of non-rotating accuracy, and high load capabilities.
The solution for a linear-actuator subject to high loads. Ideal for material handling applications. Two basic models include a self-lubricating slide bushing and a linear ball bearing style. The 100mm slide bushing model can stop a load of 1300 Kg. traveling at 280 mm(sg, or smoothly lift a centered load of 450 Kg. with a 40% safety factor. The overall package is very compact, and pre-tapped mounting holes ensure easy attachment of fixtures. Mounts on side or bottom. The MGQ offers bore sizes from 12 to 100mm and is switch capable.