Product selection
×

Go to details
Part number

My account

×

Product catalogue

VF3000, 5 Port Solenoid Valve w/Rectifier

  • 5 port pilot type valve
  • Power consumption: 1.55W standard, 0.55W w/power saving circuit
  • Built-in full-wave rectifier (AC)
  • Ambinet temperature: Max. 50°C
  • Enclosure: dust proof

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 44 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

VF3-1
Configuration
Piping
Exhaust
Pressure Specification
Coil specification
Rated Voltage
Lead Wire
Light/Surge Suppressor
Manual Override
A, B Port Size
Thread
Bracket
Made to Order