Not registered. Please contact sales@smc.ua.
Product catalogue
When our R&D engineers redesigned our popular SY 5 port solenoid range, they had one objective - to develop an all purpose solenoid valve range offering impressive functionality. The result is our new Series SY3000/5000. Extremely compact but with outstanding flow rate performance - up to 80% higher than our previous SY models - our new SY range can now operate faster with reduced cycle times. Designed with easy mounting and fast replacement in mind, our engineers have also designed the new SY so that both 3000 and 5000 valve sizes can be used in same manifold thereby providing greater flexibility and economical operation. Available with either rubber or unique metal seal options, the metal seals are particularly suitable for higher operating frequencies and offer extended lifetime performance.
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ series has an outstanding response time of 12ms or less for SQ1000, 20ms or less for SQ2000 and a life of 200 million cycles. A wide variety of options are available.
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
Large Flow Capacity, yet Compact Size.Low Power Consumption.Suitable for Use in Vacuum Applications.1 Valve, 6 Functions. (Universal Porting)Selective porting can provide 6 valve functions,such as N.C. valve, N.O. valve, Divider valve, Selector valve etc.Manifolded valve can be easily convertedfrom N.C. normally closed to N.O. normally open merely by turning over the switch cover.