Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Precision Digital Pressure Switch - ISE7#/ISE7#G/ISE79S

Obtain More

  • Use it in your high-pressure applications - Even suitable for high-pressure work up to 50 MPa
  • Ensure more visibility from anywhere - Angled display & 336º rotation possible after installation
  • Use it safely with fluids - Wide range of applicable fluids commonly used in several industrial processes
  • Enjoy IO-Link advantages - Your one supplier for your automation needs.

And much more

  • Repeatability: ±0.5 % F.S. or less
  • Output: IO-Link and NPN/PNP
  • Selectable response times
  • IP67 enclosure
  • Consumption: 35 mA or less.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

ISE79S-F02-L2
Pressure Range
Piping
Orifice
Unit Specification
Lead Wire
Bracket
Operation Manual/Calibration Certificate

Bracket
None
Pressure Range
ISE79S (0 to 50 MPa)
Piping
F02 (G 1/4, ISO 1179-1)
Orifice
None
Unit Specification
w/Unit Selection Function
Lead Wire
None
Operation Manual/Calibration Certificate
Operation Manual
Maximum ambient temperature
50 °C
Minimum ambient temperature
-5 ºC
General power supply
18 to 30 VDC
Approvals
CE
Response time
1.5 s or less
Output type
IO-Link: Switch output 1 + Switch output 2
Current consumption
35 mA or less
Enclosure
IP67
Repeatability
±0.5 % F.S.
Applicable fluid
Liquid or gas that will not corrode materials of parts in contact with fluid
Rated pressure range
0 to 50.0 MPa
Withstand pressure
75.0 MPa
Number of screens
3-screen display
Weight
0.141 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version