Product selection
×

Go to details
Part number

My account

×

MHM Series

Performs optimally, where others don’t

Is your current handling solution not performing optimally?

If your answer is affirmative, MHM could be the solution. Our Magnetic Gripper is capable of adsorbing a great variety of ferromagnetic pieces, with different geometries and properties.

In applications where vacuum pads or grippers are not performing efficiently, e.g. due to porous or uneven surfaces, MHM will do the task.

With SMC's Magnetic Gripper you will:

  • Handle with reliability and safety - Holding force up to 1000 N, plus it guarantees grasping of the workpiece even when the air is shut off
  • Reduce your cycle time - Residual holding force of 0.3 N or less
  • Get great usage flexibility - Holding force can be adjusted by changing the distance between the magnet and workpiece with the adjustment bolt.

Does this product suit your needs?

Visit our online product catalogue to obtain all you need for building your solution: stock availability, 3D model, CAD file, operation manual, data sheet and much more

MHM related information

See for yourself how MHM Series will "Perform optimally, where others don´t"