Do you transport loads on a conveyor line? Do you need to align these loads?
If the answer to the above is affirmative, MACM Series will be of help to you. By adding these centring units to your conveyor you will be able to position the loads with smaller cylinders, therefore saving.
Specifically, with MACM Series you will:
Save space & Save air - Centring of loads up to 1.000 kg can now be done with smaller cylinders
Position your load with precision - Workpieces can be moved in any direction and rotated 360º & ± 1 mm centring accuracy
Avoid surprises - Built-in air locking mechanism & external photo sensor mountable for lock/unlock confirmation.
Does this product suit your needs?
Visit our online product catalogue to obtain all you need for building your solution: stock availability, 3D model, CAD file, operation manual, data sheet and much more