Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Compressor − CRP

Compress all your problems

  • Generate positive or negative pressure for your application − Supplies compressed air in an environment with no air source
  • Enhance your machine's performance − Compact and lightweight design to allow installation in moving robots
  • Forget about daily maintenance − Oil-free reciprocating compressor
  • Install it in quiet areas − As low as 55dB.

And much more

  • Electric compressor or vacuum pump on the same device:
    • Max. Discharge pressure: 0.55 MPa
    • Max. Vacuum pressure: -70 kPa
    • Flow rate: 10 l/min.
  • Compact and lightweight solution:
    • W154 mm x H134 mm x D100 mm
    • 3.5 Kg.
  • Controller with alarm functions to check for trouble in the functioning of the machine
  • Usable in continous operation.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CRP10-S1
Controller Mounting
Silencer for Inlet Port
High-precision Digital Pressure Switch
Check Valve with One-touch Fitting for Exhausting Residual Pressure
3-Port Solenoid Valve for Exhausting Residual Pressure

Eclass code
Eclass version
Unspsc number
Unspsc version