Not registered. Please contact sales@smc.ua.
Product catalogue
At SMC we have 'rolled' out an upgrade of our MGP Series guide cylinder, which is now smaller and boasts new features. The new MGP-Z is testament to our commitment to invest in ongoing research and development to refine and improve the performance and functionality of SMC products. The MGP-Z is up to 17% lighter and offers space savings thanks to shorter guide rods, without impacting on the variety of functions, robustness and quality performance of the original series. Another recent key development feature is that round auto switches can now be fitted directly onto the MGP-Z cylinder, removing the need for mounting brackets and reducing labour costs. The common issue of incorrectly positioned auto switches is also mitigated when using SMC's two colour indication solid state auto switch, D-M9*W. The MGP-Z has many standard feature options including three types of bearings, four mount designs, piping from two directions and offers cooper and fluorine free versions. Suitable for many industries including General Automation and Car, it has several applications including smooth pusher and lifter, lateral load by acting as a stopper where shock is applied, or minimising plate displacement.
At SMC we are rolling out upgraded mechanically jointed rodless cylinders that will give our customers improved performance and functionality. The MY1H-Z linear guide cylinder, ideal for high repeatability applications, has a new magnetic dust seal band minimising the number of external particles entering the system.Following requests for a lighter mechanically jointed rodless cylinder with improved auto switch mounting, we are pleased to unveil our new MY1B-Z Series. Up to 17% lighter than our existing rodless cylinder basic type, these lightweight cylinders can now be mounted with our dual colour Series D-M9*W solid state auto switch at any point along the mounting grooves. The cushion needle, which is now placed in the top for easier accessibility, can be adjusted using a simple hexagon wrench.
Thanks to its lightweight body and reduced length, our updated Series CY1S-Z magnetically coupled rodless cylinder now delivers improved performance. Weighing 15% less and up to 15mm shorter than previous models, the new CY1S-Z is ideal for applications where relatively light loads need to be moved at low or medium speeds and where space is at a premium. The design offers increased flexibility with a wide range of bilateral and central piping and stroke adjustment options. Thanks to the adjustment bolt, the stroke ends position can be maintained without the need for adjusting the stroke which delivers improved accuracy and repeatability. The auto switch mounting moves forward as the switches can be located in any position and a switch mounting rail is fitted as standard. The Series is highly durable as lub-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication.
Greater locking efficiency as well as stable locking and unlocking operation has been achieved with the CNG cylinder series by arranging a large number of steel ball bearings in circular rows. The floating taper ring provides alignment and stable locking force with respect to piston rod eccentricity. Unlocking pressure of 0.25MPa (0.05MPa lower than conventional SMC product).
Series CXS is available in six bore sizes and stroke lengths up to 100mm. This series is very compact and has a very accurate non-rotating specification. It is suited for accurate pick-and-place applications or light duty material handling. The CXS can be used with either reed or solid state switches. Available in clean room versions.
With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.
The MGP is designed for high side load applications found in material handling, lifting and stopping. The cylinder utilizes an ultra-compact design by incorporating the cylinder body as part of the guide body. As the stroke length increases, so does the bearing length, thus enhancing the cylinder's load bearing capacity. Conventional designed guided cylinders have a set bearing length resulting in dramatic decreases in side load capacity as stroke lengths increase. The MGP is the latest generation of guided cylinders and offers higher load capability, longer strokes, 2 port locations, switch mounting grooves on two sides, and a more versatile T-slot mounting than the MGQ series. Order made options for this series include adjustable air cushions, heavy duty guide rods, copper free, high temperature, and low speed.
Applications that call for precise movement ranging from 10-150mm (1/2-6") typically require a cylinder and a precision guide. The MXS accomplishes this by integrating a cross roller bearing with a guide and two small air cylinders for compact force generation. The MXS is available in six sizes each with set stroke lengths and is standard with auto switch capability. Stroke adjustments are available for extend, retract, or both in ranges of 0-5mm, 0-15mm, and 0-25mm. In addition, there are many other standard options that include, shock absorbers, end lock, axial piping, and buffer.
For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.