Not registered. Please contact sales@smc.ua.
Product catalogue
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
The AMG series water separator is installed on the air pressure line to remove water drops from compressed air. It is available in 7 sizes with a variety of optional combinations to meet your application requirements.
Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.