Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

ZL212, Multi-stage Ejector

  • Energy saving multistage ejector
  • Nozzle diameter: ø1.2mm
  • Maximum suction flow rate: 200l/min (ANR)
  • Air consumption: 126l/min (ANR)
  • Exhaust specifications: built-in silencer (standard), port exhaust
  • Vacuum pressure sensor options: digital vacuum pressure switch,
    vacuum pressure gauge, vacuum adapter

Configure your product

 
Exhaust
Vacuum Pressure Sensor
Output Specifications
Lead Wire
Q