Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Vacuum Unit. Ejector System/ Vacuum Pump System - ZK2*A

The all-in-one silent energy saving solution

  • Achieve efficiency – Ejector, pump and manifold system in a single unit
  • Lower your air consumption – Energy saving digital vacuum switch and a 2-stage ejector
  • Get compactness and lightness – Ideal solution for moving tools
  • Communicate remotely – Control and monitor up to 16 outputs via a wide variety of serial interface communication protocols and IO-Link.

Ve daha fazlası

  • Advanced vacuum unit (ejector/pump/manifold systems) with low noise and high efficiency options.
  • Energy saving digital vacuum switch: Intermittent energizing (supply/exhaust) only when vacuum decreases.
  • More efficient 2-stage ejector: Air consumption 30 % reduced.
  • Dual 2 port valve (release valve/supply valve): Can hold vacuum even when the power goes out or is turned off. Prevents the sudden dropping of workpieces.
  • All-in-one design with integrated components to make it compact and lightweight.
  • Control and monitor up to 32 outputs via a wide variety of serial interface communication protocols:
    • EX260 Compatible protocols: IO-Link, DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP™, EtherCAT ®, PROFINET, Ethernet POWERLINK
    • EX500 Compatible protocols: Getaway decentralised system
    • EX600 Compatible protocols: DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP™, EtherCAT ®, PROFINET, wireless, compatible wireless base.
  • Air operated.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

Diğer ürün çeşitlerini mi arıyorsunuz? Ücretsiz konfigürasyon için burayı tıklayın.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Detaylar
Your search returned no results

Genellikle stokta bulunan ürünleri mi arıyorsunuz? Standart stoklu ürünler için buraya tıklayın.

ZK2A12K5CLA-08
Body type
Nominal Nozzle Size
Supply Valve / Release Valve
Rated Voltage
Pressure Sensor/Digital Pressure Switch for Vacuum Spec.
Supply Valve/Release Valve/Digital Pressure Switch for Vacuum Connector Spec.
Vacuum (V) Port
Bracket
Individual Release Pressure Supply
Screwdriver Operation Type Long Lock Nut
Vacuum Break Flow Adjustment
Exhaust Interference Prevention Valve

Bracket
None
Body type
A (Single Unit - Silencer Exhaust)
Nominal Nozzle Size
12 (ø1.2)
Supply Valve / Release Valve
K (N.C. / N.C.)
Individual Release Pressure Supply
None
Screwdriver Operation Type Long Lock Nut
None
Supply Valve/Release Valve/Digital Pressure Switch for Vacuum Connector Spec.
L [L-type Plug Connector - w/ Lead Wire with Connector - w/ Lead Wire with Connector for Pressure Switch/sensor]
Pressure Sensor/Digital Pressure Switch for Vacuum Spec.
C (Digital Pressure Switch for Vacuum / 0 to -101 kPa / PNP 2 Outputs / Unit Selection Function)
Vacuum Break Flow Adjustment
None
Vacuum (V) Port
08 [ø8 One-touch Fitting (Metric)]
Rated Voltage
5 (24 VDC)
Exhaust Interference Prevention Valve
None
Basınç ortamı
Air
Patlama basıncı
500 kPa
Avrupa RoHS Direktifine uygun
Conform
Enclosure
IP40
Element nominal filtration rating
30 μm
Repeatability
±0.2 % F.S. ±1 digit
Set pressure range
-105 - 10 kPa
Current consumption
40 mA or less
Applicable fluid
Air
Rated pressure range
-101 - 0 kPa
Power supply voltage
12 to 24 VDC ±10 %, Ripple (p-p) 10 % or less (Protected against reverse connection)
Switch output
PNP Open Collector 2 Outputs
Supply pressure range (MPa)
0.3 - 0.6 MPa
Noise level
75 dB
Standard supply pressure
0.35 MPa
Maximum vacuum pressure
-91 kPa
Air consumption
58 l/min
Operating temperature range
-5 - 50 °C
Vibration resistance
20 m/s²
Impact resistance
100 m/s²
Smallest settable increment
0.1 kPa
Display
3 1/2 digit, 7-segment LED, 1-colour display (Red)
Display accuracy
±2 % F.S. ±1 digit (Ambient temperature at 25 ±3 °C)
Indicator light
Lights up when output is turned ON. OUT1: Green, OUT2: Red
Insulation resistance
50 MΩ or more (500 VDC measured via megohmmeter) between terminals and housing
Valve type of actuation
Supply valve: N.C. Release valve: N.C.
Valve configuration
Pilot operated dual 2-port
Valve operating pressure range
0.3 - 0.6 MPa
Valve construction
Popper seal
Valve rated voltage
24 VDC
Valve power consumption
0.4 W
Valve lead wire (ZK2-LV**-A)
Cross section: 0.2 mm² (AWG24) Insulator O.D.: 1.4 mm
Suction filter, Filtration area
510 mm²
Switch output max. load current
80 mA
Switch output residual voltage
2 V or less (at load current of 80 mA)
Switch output response time
2.5 ms or less (with anti-chattering function: 20, 100, 500, 1000, 2000 ms)
Switch output short circuit protection
Yes
Hysteresis
Variable from 0
Switch temperature range
Stored: −10 to 60 °C (No condensation or freezing)
Switch humidity range
Operating/Stored: 35 to 85 % RH (No condensation)
Switch withstand voltage
1000 VAC for 1 minute between terminals and housing
Switch temperature characteristics
±2 % F.S. (Ambient temperature: based on 25 °C)
Switch lead wire
Oilproof heavy-duty vinyl cable 5 cores Ø 3.5, 2 m Cross section: 0.15 mm2 (AWG26) Insulator O.D.: 1.0 mm
Max. suction flow, Silencer exhaust/Complex exhaust
61 l/min
Ağırlık
0.190 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version