Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, With Uni Thread, Elbow - AS*2*1F-U-A

  • Port Size: Uni 1/8, Uni 1/4, Uni 3/8, Uni 1/2
  • Applicable Tubing O.D.: Ø 3.2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Type
Control Type
Port Size
Applicable Tube O.D.