Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

VX31/32/33 Single Unit, Direct Operated 3 Port Solenoid Valve

  • Direct operated, 3 port solenoid valve
  • Max. system pressure (MPa): water, air, oil 2.0; steam 1.0
  • Reduction of power consumption (DC specification): VX31: 6W to 4.5W,
    VX32: 8W to 7W, VX33: 11.5W to 10.5W
  • Enclosure equivalent to IP65
  • UL94V-0 conformed flame resistant mold coil material

Configure your product

 
Model
Orifice
Style
Option
Suffix
Port Size
Thread
Voltage
Electrical Entry
Rectifier
Bracket