Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

VQZ**2, 200/300 Series, 3 Port Solenoid Valve, Body Ported

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style: 1.0MPa)
  • mm²: VQZ200 7,2 - 10,9; VQZ300 13,6 - 16,3
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time:
    VQZ200 metal seal 14ms or less; rubber seal 15ms or less
    VQZ300 metal seal 17ms or less; rubber seal 25ms or less

Configure your product

Diğer ürün çeşitlerini mi arıyorsunuz? Ücretsiz konfigürasyon için burayı tıklayın.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Detaylar
Your search returned no results

Genellikle stokta bulunan ürünleri mi arıyorsunuz? Standart stoklu ürünler için buraya tıklayın.

VQZ212B-5YO1-C6-Q
Series
Type of Actuation
Configuration
Coil Voltage
Lead Wire
Manual Override
IP65 Compliant
Port Size
Thread Type
Option

Series
2 (VQZ200)
Type of Actuation
1 (Metal Seal N.C.)
Configuration
B (High Speed Response, 0.9W)
IP65 Compliant
None
Port Size
C6 (ø6 One-touch Fitting)
Coil Voltage
5 (24VDC)
Option
None
Thread Type
Rc (Or none in the case no inch size)
Lead Wire
YO (DIN Terminal w/o Connector)
Manual Override
Non-locking Push Style
Ağırlık
0.068 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version