Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Elektrikli Aktüatör Kontrol Ayar Araçları

SMC Kontrol Cihazınızı Verimlilik İçin Kullanın

Aşağıdaki alana kontrol cihazı referans numaranızı girerek, uygulamanızı kurmak için ihtiyacınız olan tüm dosyaları indirebilirsiniz.

Showing 1 to 20 of 47 entries
Display 10 | 20 | 50 | 100
ItemControllerDescriptionVersionDocuments
Configuration fileJXCD1Configuration file 1 axis step motor controller DeviceNet™V1.1
    Configuration fileJXC91Configuration file 1 axis step motor controller EtherNet/IP™V1.0
      Configuration fileJXCE1Configuration file 1-axis step motor controller EtherCAT®V1.0
        Configuration fileJXCP1Configuration file 1 axis step motor controller PROFINETV2.31
          Configuration fileJXC92Configuration file 3-axis step motor controller EtherNet/IP™V1.0
            Configuration fileLEC-GDN1Configuration file fieldbus-compatible gateway unit DeviceNet™V2.0
              Configuration fileJXC93Configuration file 4-axis step motor controller EtherNet/IP™V1.0
                Configuration fileLEC-GPR1Configuration file fieldbus-compatible gateway unit PROFIBUS DPV1.0
                  Configuration fileLEC-GEN1Configuration file fieldbus-compatible gateway unit PROFIBUS DPV1.1
                    Configuration fileJXCL1Configuration file 1 axis step motor controller IO-LinkV1.1
                      Configuration fileJXC9FEtherNet/IP™ Direct input Step Motor Controller with STO Sub-Function (Servo/24VDC)V1.0
                        Configuration fileJXCPFPROFINET Direct input Step Motor Controller with STO Sub-Function (Servo/24VDC)V2.31
                          Configuration fileJXCEFEtherCAT Direct input Step Motor Controller with STO Sub-Function (Servo/24VDC)V1.0
                            Configuration fileJXCEHEtherCAT Direct input High Performance type Step Motor Controller (Servo/24VDC)V1.0
                              Configuration fileJXCPHPROFINET Direct input High Performance type Step Motor Controller (Servo 24VDC)V2.31
                                Configuration fileJXCLFIO-Link Direct input Step Motor Controller with STO Sub-Function (Servo/24VDC)V1.1
                                  Configuration fileJXC9HEtherNet/IP™ Direct input High Performance type Step Motor Controller (Servo 24VDC)V1.0
                                    Controller Setting SoftwareLATCAController setting software for LATCAV2.20
                                      Controller setting softwareJXC#1
                                      JXC#H
                                      JXC#F
                                      LECA6
                                      LECPA
                                      Controller setting software 2, includes the USB driver for the JXC-W2A-C communication cable (ACT Controller 2)V1.5.0
                                        Controller setting softwareLECP#
                                        LECA6
                                        JXC#1
                                        Controller setting software, USB driver for communication cable is needed (ACT Controller)V1.2.0.0