Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

SS5Y3-45T, 3000 Series, Stacking Manifold, DIN Rail Mount, Terminal Block

  • Manifold for SY3000 base mounted valves
  • Terminal block can be mounted on D or U side
  • Common supply and exhaust can be located on U, D
    or both sides
  • Maximum 8 stations (9 pole), 17 stations (19 pole)
  • DIN rail mounted
  • 9 pole or 18 pole terminal block for connection to valves
  • 4 port sizes available

Configure your product

 
Number of Terminals
Connector Mounting Position
Valve Stations
SUP/EXH Block Mounting
Pilot Type
A, B Port Size
Option
CE Marked