Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

SS5V3-W10S1, Serial Transmission: EX250 integrated-type (I/O)

  • Serial wiring with Input/Output unit
  • Tie rod base, 3000 series, EX250 type
  • IP67 protection
  • Number of inputs/outputs: 32 each
  • Maximum number of stations: 20
    (over 16 requires manifold spec. form)

Configure your product

 
SI Unit
Input Block Stations
Input Block
Input Block COM
Stations
P, E Port Position
Supply/Exhaust Block Assembly Specification
A, B Port
Mounting Method