Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Electric slide table - LES/LESH/LESYH

Precise. Fast. Versatile. Any transfer in mini-pack

  • Transfer optimally, as required – Compactly (LES). With high rigidity (LESH). Rigidly, precisely and robustly (LESYH)
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration
  • Succeed in offering remarkable rigidity and precision – ±0.01 position repeatability. Up to 20 kg vertical displacement
  • Assemble it according to your needs – Step, servo or motorless. In-line or parallel motor.

Ve daha fazlası

  • Body size: 8, 16 and 25
  • Step or servo motor
  • Battery-less absolute or incremental encoder
  • Stroke: up to 150 mm
  • Horizontal workload: up to 12kg
  • Speed: up to 800 mm/s
  • Horizontal/Vertical acceleration: up to 10000/5000 mm/s²
  • Repeatability: ±0.01 mm.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

 
Size
Motor Mounting Position               
Motor Type
Lead Screw
Stroke
Motor Option
Body Option
Mounting          
Actuator Cable type
Actuator Cable Length
Controller Type
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector