Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

MGP-Z (ø12 to ø32), Compact Guide Cylinder

  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.
  • Compactness & Lightness
  • Bore size: 12, 16, 20, 25, 32 (mm)
  • Strokes from 1 to 400mm (depending upon bore size)
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

MGP-Z
Bearing Type
Bore Size
Port Thread Type
Lube-retainer
Stroke
 
Auto Switch
Lead Wire Length
Number of Auto Switches

Rod end options