Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Electric slide table (230 VAC) - LESYH

Precise. Fast. Versatile. Any transfer in mini-pack

  • Transfer optimally, as required – Rigidly, precisely and robustly
  • Boost your productivity & speed up your start-up – Up to 800 mm/s speed, 10000 mm/s² acceleration
  • Succeed in offering remarkable rigidity and precision – ±0.01 position repeatability. Up to 20 kg vertical displacement
  • Assemble it according to your needs – Step, servo or motorless. In-line or parallel motor.

Ve daha fazlası

  • Body size: 16 and 25
  • AC servo motor
  • Stroke: 50 to 150 mm.

Configure your product

 
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Driver Type
I/O Connector