- Home
- Products
- Directional Control Valves
- JSY
- 1000 Series
- JSY1000, Non Plug-in
Directional Control Valves
JSY1000, Non Plug-in
Space efficient. Friendly with productivity
- Save space – The thinnest valve in the world: 6.4 mm that will provide you a great flow of 244 l/min
- Increase your productivity – Reduce cycle times considerably
- Endorse Energy Efficiency and keep cool – Power saver provides a minim 0.1W and prevents from heating up
- Adapt to your specific needs – Flexible piping and any electrical connection with plug-in. Bottom or side ported with non-plug-in.
Ve daha fazlası
- Extremely compact and lightweight valve
- High flow rates between 173-1551 l/min
- Power consumption: 0.1-0.2 W (low wattage type); 0.4 W (standard)
- Easy mounting and fast replacement
- Up to IP67 enclosure
- Plug-in & Non Plug-in types.
Ürün seçimi
İhtiyacınız olan ürün çeşidini seçin.
Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın
???productConfigurator.noResultsFoundWithThisConfiguration???
???productConfigurator.noUniqueResultsFoundWithThisConfiguration???