Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

IZTB, Bar Ionizer

  • IZTB40: Standard, AC type / IZTB42: Dual AC type.
  • Potential amplitude: As low as 25 V or less.
  • Rapid neutralisation of static electricity: As fast as 0.1 s.
  • Compact: Height 37 mm x Width 30 m.
  • Bar length: 160 to 2500 mm.
  • Air supply port is selectable: Right side/left side/both sides.
  • Easily replaceable and removable low maintenance emitter cartridges.

Configure your product

 
Model
Bar Length
Emmiter Cartridge, Material
High-voltage Cable Length
One-touch fitting
Plug Position
Bar Bracket
Option