Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

High-Precision Digital Pressure Switch - ISE20

More & Quicker information at your disposal

  • Get more information at a glance – 2 specified items can be displayed simultaneously
  • Achieve time savings with its easy setting – 3 setting modes available
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

Ve daha fazlası

  • High-Precision Digital Pressure Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • M12 connector available
  • Pressure ranges: from -0.1 to 2 MPa
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Repeatability: ±0.2 % F.S.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

Diğer ürün çeşitlerini mi arıyorsunuz? Ücretsiz konfigürasyon için burayı tıklayın.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Detaylar
Your search returned no results

Genellikle stokta bulunan ürünleri mi arıyorsunuz? Standart stoklu ürünler için buraya tıklayın.

ISE20-P-M5-L
Output Specification
Unit Specification
Piping Specification
Lead Wire
Mounting
Operation Manual

Output Specification
P (PNP open collector 1 output)
Mounting
None
Piping Specification
M5 (M5 Female Thread)
Unit Specification
w/Unit Selection Function
Lead Wire
L (Lead Wire w/Connector, 2m)
Operation Manual
Operation Manual, w/o Calibration Certificate
Maksimum ortam sıcaklığı
50 °C
Minimum ambient temperature
-5 ºC
General power supply
12 to 24 VDC
Onaylar
CE
Response time
1.5 or less
Output type
PNP open collector 1 output
Current consumption
25 mA or less
Enclosure
IP40
Repeatability
±0.2 % F.S. ±1 digit
Port size
M5 female thread
Applicable fluid
Air, Non-corrosive gas, Non-flammable gas
Rated pressure range
-0.1 to 1 Mpa
Withstand pressure
1.5 Mpa
Number of screens
3-screen display
Ağırlık
0.057 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version