Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, Elbow - AS*2*1F-A

  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Clean Series
Body Size
Type
Control Type
Thread Type
Port Size
Across Flat [H]
Applicable Tubing O.D.
Seal
Made to Order