Embrace versatility – Advanced elastic materials enables the grip of indefinite workpieces
Adapt to any application – Different finger materials to fulfill your requirements, EPDM and FDA-compliant silicone rubber
Ensure accurate handling – Slim and lightweight design for picking up tightly packed workpieces
Careful sensibility – Elastic finger with great flexibility to avoid damaging not to harm fragile objects. Finger will adapt perfectly to the size of the workpiece.
Ve daha fazlası
Different finger materials:
EPDM (Ethylene propylene rubber): high abrasion resistance
Silicone rubber: FDA compliant
Slim design, as narrow as 3 mm
Effective gripping surface: 58 x 60 mm
Can be mounted in 2 different directions to perfectly adapt to the application
No results found for this product selection configuration
No unique results found for this product selection configuration
<ul><li>Available materials: EPDM and blue Silicone (FDA compliant)</li><li>Effective gripping surface: 58 x 60</li><li>Operating temperature range:</li><ul><li>NBR: -20 to 150 °C</li><li>Silicone: -30 to 200 °C </li></ul><li>Mounting material: Stainless steel.</li></ul>
Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.
Stocked Items could be subject to change without prior notice.
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
MH-AT1A090080S-X7654
Teslimat: Stokta olmayabilir. Buraya tıkla
normalde stokta bulunan diğer varyasyonlar için veya SMC ile iletişime geçin
daha fazla yardım için