Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

Pressure Relief 3-Port Valve with Locking Holes, Double Action - 25A-VHS

  • This product is being discontinued and will be replaced by 25A-VHS-D series.
  • Compatible with battery manufacturing
  • Modular connection type for connecting to FRL units
  • Flow rate up to 8270 l/min
  • Energy saving: zero air bleeding while switching the handle
  • OSHA standard compliant (US standard)
  • With built-in silencer for EXH port as an option.

Configure your product

25A-VHS510-F
Body Size
Thread
Port Size
Handle/Bonnet Material
Options
Semi-standard
Made to Order